Central Hanger for Cable Trough, Side Height 2"
Central suspension for cable trays with a rolled side rail of side height 60mm.
The central suspension possesses a rotatable M10 threaded sleeve. When filling, ensure an even distribution of the load (avoid one-sided filling).
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
MAH 60 100 FS |
|
Central Hanger for Cable Trough, Side Height 1", 4" Width, Strip-Galvanized | 20 | 40.79 | 6358705 |
MAH 60 150 FS |
|
Central Hanger for Cable Trough, Side Height 1", 6" Width, Strip-Galvanized | 20 | 50.71 | 6358709 |
MAH 60 200 FS |
|
Central Hanger for Cable Trough, Side Height 1", 8" Width, Strip-Galvanized | 20 | 60.85 | 6358713 |
MAH 60 300 FS |
|
Central Hanger for Cable Trough, Side Height 1", 12" Width, Strip-Galvanized | 20 | 80.91 | 6358717 |
MAH 60 100 FT |
|
Central Hanger for Cable Trough, Side Height 1", 4" Width, Hot Dipped | 20 | 40.79 | 6358752 |
MAH 60 150 FT |
|
Central Hanger for Cable Trough, Side Height 1", 6" Width, Hot Dipped | 20 | 50.71 | 6358756 |
MAH 60 200 FT |
|
Central Hanger for Cable Trough, Side Height 1", 8" Width, Hot Dipped | 20 | 60.85 | 6358760 |
MAH 60 300 FT |
|
Central Hanger for Cable Trough, Side Height 1", 12" Width, Hot Dipped | 20 | 80.91 | 6358764 |
Hot-Dipped Galvanised
Strip Galvanised
Description
Central suspension for cable trays with a rolled side rail of side height 60mm.
The central suspension possesses a rotatable M10 threaded sleeve. When filling, ensure an even distribution of the load (avoid one-sided filling).