Central Hanger for Cable Trough, Side Height 1"

Central suspension for cable trays with a rolled side rail of side height 35mm.
The central suspension possesses a rotatable M10 threaded sleeve. When filling ensure an even distribution of the load (avoid one-sided filling).

Type Name Pack pcs.
Weight
lb/100pc
Sku
MAH 35 100 FS
Central Hanger for Cable Trough, Side Height 1", 4" Width, Strip-Galvanized 20 20.72 6358690
MAH 35 200 FS
Central Hanger for Cable Trough, Side Height 1", 8" Width, Strip-Galvanized 20 41.01 6358692
MAH 35 300 FS
Central Hanger for Cable Trough, Side Height 1", 12" Width, Strip-Galvanized 20 61.07 6358694
FSStrip Galvanised
Description

Central suspension for cable trays with a rolled side rail of side height 35mm.
The central suspension possesses a rotatable M10 threaded sleeve. When filling ensure an even distribution of the load (avoid one-sided filling).

Technical Information
Technical Documents
Brief Instructions, KTS
Additional Information
RKS-Magic Catalog