Joint Plate
![CE](/Images/Uploads/2013/12/12/201312121249029921736_798152571.png)
Wide joint plate for use in all cable trays and wide span cable trays.
Including appropriate fastening materials.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
SSLB 100 FS |
|
Joint Plate, 4" Width, Strip Galvanized | 20 | 16.98 | 7070205 |
SSLB 150 FS |
|
Joint Plate, 6" Width, Strip Galvanized | 20 | 26.90 | 7070209 |
SSLB 200 FS |
|
Joint Plate, 8" Width, Strip Galvanized | 20 | 36.82 | 7070213 |
SSLB 300 FS |
|
Joint Plate, 12" Width, Strip Galvanized | 20 | 56.66 | 7070217 |
SSLB 400 FS |
|
Joint Plate, 16" Width, Strip Galvanized | 20 | 76.50 | 7070221 |
SSLB 500 FS |
|
Joint Plate, 20" Width, Strip Galvanized | 20 | 96.34 | 7070225 |
SSLB 600 FS |
|
Joint Plate, 24" Width, Strip Galvanized | 20 | 116.18 | 7070233 |
SSLB 100 DD |
|
Joint Plate, 4" Width, Double Dipped | 20 | 16.98 | 7070306 |
SSLB 150 DD |
|
Joint Plate, 6" Width, Double Dipped | 20 | 26.90 | 7070310 |
SSLB 200 DD |
|
Joint Plate, 8" Width, Double Dipped | 20 | 36.82 | 7070314 |
SSLB 300 DD |
|
Joint Plate, 12" Width, Double Dipped | 20 | 56.66 | 7070318 |
SSLB 400 DD |
|
Joint Plate, 16" Width, Double Dipped | 20 | 76.50 | 7070322 |
Strip Galvanised
Double-Dip
Description
Wide joint plate for use in all cable trays and wide span cable trays.
Including appropriate fastening materials.