Conduit Adaptor
Conduit Adaptor with punched hole for accepting glands.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
WMCA12S |
|
Conduit Adaptor - Hole Diameter 0.787" | 10 | 33.07 | 6015425 |
WMCA34S |
|
Conduit Adaptor - Hole Diameter 1.025" - 1.032" | 1 | 33.07 | 6015438 |
WMCA114S |
|
Conduit Adaptor - Hole Diameter 1.734" | 1 | 33.10 | 6015436 |
WMCA112S |
|
Conduit Adaptor - Hole Diameter 1.984" | 1 | 33.07 | 6015437 |