90° Adjustable Vertical Bend, 2" Height
![CE](/Images/Uploads/2013/12/12/201312121249029921736_798152571.png)
90° adjustable vertical bend, for all ventilated cable tray types with a 2" side height.
The bend is shipped in an unmounted state. No additional fastening materials are required.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
RGBV 610 FS |
|
2"x 4" Adjustable 90 Degree Vertical Bend - Strip Galvanized | 1 | 382.94 | 7006322 |
RGBV 615 FS |
|
2"x 6" Adjustable 90 Degree Vertical Bend - Strip Galvanized | 1 | 427.70 | 7006330 |
RGBV 620 FS |
|
2"x 8" Adjustable 90 Degree Vertical Bend - Strip Galvanized | 1 | 482.81 | 7006349 |
RGBV 630 FS |
|
2"x 12" Adjustable 90 Degree Vertical Bend - Strip Galvanized | 1 | 582.02 | 7006365 |
RGBV 640 FS |
|
2"x 16" Adjustable 90 Degree Vertical Bend - Strip Galvanized | 1 | 685.64 | 7006381 |
RGBV 650 FS |
|
2"x 20" Adjustable 90 Degree Vertical Bend - Strip Galvanized | 1 | 868.62 | 7006411 |
RGBV 660 FS |
|
2"x 24" Adjustable 90 Degree Vertical Bend - Strip Galvanized | 1 | 947.99 | 7006446 |
RGBV 610 FT |
|
2"x 4" Adjustable 90 Degree Vertical Bend - Hot Dipped Galvanized | 1 | 410.06 | 7079109 |
RGBV 615 FT |
|
2"x 6" Adjustable 90 Degree Vertical Bend - Hot Dipped Galvanized | 1 | 440.92 | 7079141 |
RGBV 620 FT |
|
2"x 8" Adjustable 90 Degree Vertical Bend - Strip Galvanized | 1 | 480.17 | 7079206 |
RGBV 630 FT |
|
2"x 12" Adjustable 90 Degree Vertical Bend - Hot Dipped Galvanized | 1 | 650.36 | 7079303 |
RGBV 640 FT |
|
2"x 16" Adjustable 90 Degree Vertical Bend - Strip Galvanized | 1 | 769.41 | 7079400 |
Hot-Dipped Galvanised
Strip Galvanised