Barrier Strip
![CE](/Images/Uploads/2013/12/12/201312121249029921736_798152571.png)
Allows for seperation of cables of different voltages and functions.
Weights listed below are per 100 meters.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
WMBS118-1S |
|
Barrier Strip, height 30 mm, Strip - Galvanised, for Tray height 1" | 3M length | 83.80 | 6062050 |
WMBS118-1G |
|
Barrier Strip, height 30 mm, Double Dip, for Tray height 1" | 3M length | 83.80 | 6062314 |
WMBS118-4S |
|
Barrier Strip, height 45 mm, Strip - Galvanised, for Tray height 2" | 3M length | 103.00 | 6062033 |
WMBS118-2T |
|
Barrier Strip, height 45 mm, Double Dip, for Tray height 2" | 3M length | 103.18 | 6062321 |
WMBS118-4S |
|
Barrier Strip, height 85 mm, Strip - Galvanised, for Tray height 4" | 3M length | 154.99 | 6062114 |
WMBS118-4G |
|
Barrier Strip, height 85 mm, Double Dip, for Tray height 4" | 3M length | 154.99 | 6062331 |
WMBS118-6S |
|
Barrier Strip, height 110 mm, Strip - Galvanised, for Tray height 6" | 3M length | 187.39 | 6062122 |
WMBS118-6G |
|
Barrier Strip, height 110 mm, Double Dip, for Tray height 6" | 3M length | 187.39 | 6062335 |
WMBS118-1T |
|
Barrier Strip, height 30 mm, Stainless Steel, grade 304, for Tray height 1" | 3M length | 83.10 | 6062052 |
WMBS118-2T |
|
Barrier Strip, height 45 mm, Stainless Steel, grade 304, for Tray height 2" | 3M length | 103.62 | 6062025 |
WMBS118-4T |
|
Barrier Strip, height 85 mm, Stainless Steel, grade 304, for Tray height 4" | 3M length | 153.60 | 6062173 |
Strip Galvanised
Stainless Steel 304
Double-Dip
Description
Allows for seperation of cables of different voltages and functions.