Additional Information Product Type: Ladder Straight Section pieces Short Description: 8 in. Rail Height 8HAF Series pieces Side Rail Height: 8 Inches pieces Minimum Nema Rating: 30C pieces Maximum Nema Rating: 30C pieces Material: Aluminum pieces Minimum Order Quantity: 1 pieces Country Of Origin: USA pieces