Additional Information Product Type: Series 6 Cable Tray pieces Short Description: 3 in Height 6S series pieces Material: Steel pieces Height: 3 in pieces Length: 12 ft pieces Country Of Origin: USA pieces