Additional Information Product Type: Series 6 Cable Tray pieces Short Description: 6 in Height 66S series pieces Material: Steel pieces Height: 6 in pieces Length: 12 ft pieces Country Of Origin: USA pieces