Additional Information Product Type: Series 6 Cable Tray pieces Short Description: 4 in Height 64S series pieces Material: Steel pieces Height: 4 in pieces Length: 10 ft pieces Country Of Origin: USA pieces