Additional Information Product Type: Series 6 Cable Tray pieces Short Description: 2 in Height 62A series pieces Material: Aluminum pieces Height: 2 in pieces Length: 12 ft pieces Country Of Origin: USA pieces