Description Each Tee Fitting comes with two pairs (4) of Splice Plates and sixteen (16) 9TBN302 Nut and Bolt Assemblies.
Additional Information Product Type: Tee Fitting pieces Short Description: 7.4 in. Rail Height 57A Series Aluminum Tee Fitting pieces Side Rail Height: 7 inches pieces Material: Aluminum pieces Minimum Order Quantity: 1 pieces Country Of Origin: USA pieces