Additional Information Product Type: Ladder Straight Section pieces Short Description: 7.4 in. Rail Height 57A Series pieces Side Rail Height: 7 Inches pieces Minimum Nema Rating: 24C pieces Maximum Nema Rating: 24C pieces Material: Aluminum pieces Minimum Order Quantity: 1 pieces Country Of Origin: USA pieces