Description Each Riser comes with a pair of (2) Splice Plates and eight (8) 9TBN302 Nut and Bolt Assemblies.
Additional Information Product Type: Vertical Support Riser Fitting pieces Short Description: 5 in. Rail Height 45A Series Aluminum Vertical Support Riser Fitting pieces Side Rail Height: 5 inches pieces Material: Aluminum pieces Minimum Order Quantity: 1 pieces Country Of Origin: USA pieces