Additional Information Product Type: Ladder Straight Section pieces Short Description: 4 in Rail Height 34A Series pieces Side Rail Height: 4 Inches pieces Minimum Nema Rating: 20A pieces Maximum Nema Rating: 16B pieces Material: Aluminum pieces Minimum Order Quantity: 1 pieces Country Of Origin: USA pieces