Additional Information Product Type: Ladder Straight Section pieces Short Description: 4 in. Rail Height 2A Series pieces Side Rail Height: 4 Inches pieces Minimum Nema Rating: 16A pieces Maximum Nema Rating: 12C pieces Material: Aluminum pieces Minimum Order Quantity: 1 pieces Country Of Origin: USA pieces
4" Rail Height 2A Series Marine Rung Aluminum Ladder Straight Section Side Rail Height: 4 Inches Click For More