Description Each Tee Fitting comes with two pairs (4) of Splice Plates and sixteen (16) 9TBN302 Nut and Bolt Assemblies.
Additional Information Product Type: Tee Fitting pieces Short Description: 6.3 in. Rail Height 26A Series pieces Side Rail Height: 6 inches pieces Material: Aluminum pieces Minimum Order Quantity: 1 pieces Country Of Origin: USA pieces