Description Each Cross Fitting comes with three pairs (6) of Splice Plates and twenty-four (24) 9TBN302 Nut and Bolt Assemblies.
Additional Information Product Type: Cross Fitting pieces Short Description: 6.3 in Rail Height 26A Series pieces Side Rail Height: 6 inches pieces Material: Aluminum pieces Minimum Order Quantity: 1 pieces Country Of Origin: USA pieces