Additional Information Product Type: Ladder Straight Section pieces Short Description: 6.3 in. Rail Height 268 Series pieces Side Rail Height: 6 Inches pieces Material: Steel pieces Minimum Order Quantity: 1 pieces Country Of Origin: USA pieces