Description All Ladder Tray Fittings have rungs on 9" centers with 3" tangents for easy fit-up during installation. Each Cross Fitting comes with three pairs (6) of Splice Plates and twenty four (24) 9TBN302 Nut and Bolt Assemblies.
Additional Information Product Type: Tee Fitting pieces Short Description: 6 in Rail Height 266 Series pieces Side Rail Height: 6 inches pieces Material: Stainless Steel pieces Minimum Order Quantity: 1 pieces Country Of Origin: USA pieces