Description Each Vertical Tee is furnished with two (2) pairs of Splice Plates and sixteen (16) 9TBN302 Nut and Bolt Assemblies.
Additional Information Product Type: Vertical Tee Up Fitting pieces Short Description: 6 in Rail Height 266 Series pieces Side Rail Height: 6 inches pieces Material: Steel pieces Minimum Order Quantity: 1 pieces Country Of Origin: USA pieces