Additional Information Product Type: Ladder Straight Section pieces Short Description: 5 in. Rail Height 258 Series pieces Side Rail Height: 5 Inches pieces Material: Steel pieces Minimum Order Quantity: 1 pieces Country Of Origin: USA pieces
258 Series Expanded Metal Stainless Steel Ladder Straight Section Side Rail Height: 5 Inches Click For More