Additional Information Product Type: Ladder Straight Section pieces Short Description: 4 in. Rail Height 24A Series pieces Side Rail Height: 4 inches pieces Minimum Nema Rating: 12B pieces Maximum Nema Rating: 12B pieces Material: Aluminum pieces Minimum Order Quantity: 1 pieces Country Of Origin: USA pieces