Additional Information Product Type: Ladder Straight Section pieces Short Description: 4 in. Rail Height 248 Series pieces Side Rail Height: 4 Inches pieces Material: Steel pieces Minimum Order Quantity: 1 pieces Country Of Origin: USA pieces
248 Series Solid Bottom Stainless Steel Ladder Straight Section Side Rail Height: 4 Inches Click For More