Description Each Cross Fitting comes with three pairs (6) of Splice Plates and twenty four (24) 9TBN302 Nut and Bolt Assemblies.
Additional Information Product Type: Cross Fitting pieces Short Description: 4 in Rail Height 246 Series pieces Side Rail Height: 4 inches pieces Material: Steel pieces Minimum Order Quantity: 1 pieces Country Of Origin: USA pieces