Toggle menu
My Quote
0
Search
Find Your Rep
My Quote
0
Home
Products
Ladder Tray
All Ladder Tray
Aluminium Ladder Tray
All Aluminium Ladder Tray
Ladder Trays
Accessories
Fittings
Stainless Steel Ladder Tray
All Stainless Steel Ladder Tray
Ladder Trays
Accessories
Fittings
Steel Ladder Tray
All Steel Ladder Tray
Ladder Trays
Accessories
Fittings
GR-Magic Wire Mesh Tray
All GR-Magic Wire Mesh Tray
Trays
Accessories
BKRS Walkable Tray
All BKRS Walkable Tray
Trays
Accessories
Company
Mission
About Chalfant
About OBO
Careers
Terms & Conditions
Markets
Industrial Solutions
Data Centers & Networking
Warehouses
Power Generation
Commercial Buildings
Automotive
Renewables
Food & Beverage
Oil & Gas
Service
BIM Library
Downloads
RFQ Generator
Contractor Tools
Rep Locator
Contacts
Home
Ladder Tray
Steel Ladder Tray
Fittings
246 Series 12x24x12" Tee 12" Radius Pre-Galvanized
246 Series 12x24x12" Tee 12" Radius Pre-Galvanized
SKU:
246S12085-ET24
MSRP:
Was:
Price
Now
You save
in stock
Quantity:
Quantity:
This item ships in quantities of
1
.
Round the value to the nearest?
Round up
Add to Quote
×
Related Products
SKU: 246S24085-RT18
246 Series 24x18x24" Tee 12" Radius Pre-Galvanized
Click For More
SKU: 246S36085-RT24
246 Series 36x24x36" Tee 12" Radius Pre-Galvanized
Click For More
SKU: 246S12087-S
246 Series 12'' Solid Btm Tee 24'' Radius Pre-Galvanized
Click For More
SKU: 246S30085-S
246 Series 30'' Solid Bottom Tee 12" Radius Pre-Galvanized
Click For More
SKU: 246S24080-RT12
246 Series 24x12x24x12" Cross 12" Radius Pre-Galvanized
Click For More
×
OK
My Quote
×
Items
Submit a Quote