Toggle menu
My Quote
0
Search
Find Your Rep
My Quote
0
Home
Products
Ladder Tray
All Ladder Tray
Aluminium Ladder Tray
All Aluminium Ladder Tray
Ladder Trays
Accessories
Fittings
Stainless Steel Ladder Tray
All Stainless Steel Ladder Tray
Ladder Trays
Accessories
Fittings
Steel Ladder Tray
All Steel Ladder Tray
Ladder Trays
Accessories
Fittings
GR-Magic Wire Mesh Tray
All GR-Magic Wire Mesh Tray
Trays
Accessories
BKRS Walkable Tray
All BKRS Walkable Tray
Trays
Accessories
Company
Mission
About Chalfant
About OBO
Careers
Terms & Conditions
Markets
Industrial Solutions
Data Centers & Networking
Warehouses
Power Generation
Commercial Buildings
Automotive
Renewables
Food & Beverage
Oil & Gas
Service
BIM Library
Downloads
RFQ Generator
Contractor Tools
Rep Locator
Contact Us
Home
Aluminium Series 6 Cable Tray
Accessories
12" Wall Frame Alum 6" System
12" Wall Frame Alum 6" System
SKU:
66A12495
MSRP:
Was:
Price
Now
You save
in stock
Quantity:
Quantity:
This item ships in quantities of
1
.
Round the value to the nearest?
Round up
Add to Quote
×
Related Products
SKU: 64A12495
12" Wall Frame Alum 4" System
Click For More
SKU: 64A12244
12" Panel Frame Alum 4"DP
Click For More
SKU: 66A06244
06" Panel Frame Alum 6"Dp
Click For More
SKU: 6S12495
12" Wall Frame 3" Deep 6S
Click For More
×
OK
My Quote
×
Items
Submit a Quote