Toggle menu
My Quote
0
Search
Find Your Rep
My Quote
0
Home
Products
Ladder Tray
All Ladder Tray
Aluminium Ladder Tray
All Aluminium Ladder Tray
Ladder Trays
Accessories
Fittings
Stainless Steel Ladder Tray
All Stainless Steel Ladder Tray
Ladder Trays
Accessories
Fittings
Steel Ladder Tray
All Steel Ladder Tray
Ladder Trays
Accessories
Fittings
GR-Magic Wire Mesh Tray
All GR-Magic Wire Mesh Tray
Trays
Accessories
Series 6 Trough Tray
All Series 6 Trough Tray
Aluminium Series 6 Cable Tray
All Aluminium Series 6 Cable Tray
Cable Trays
Accessories
Stainless Steel Series 6 Cable Tray
All Stainless Steel Series 6 Cable Tray
Cable Trays
Covers
Fittings
Accessories
Steel Series 6 Cable Tray
All Steel Series 6 Cable Tray
Cable Trays
Accessories
BKRS Walkable Tray
All BKRS Walkable Tray
Trays
Accessories
Company
Mission
About Chalfant
About OBO
Careers
Markets
Industrial Solutions
Data Centers & Networking
Warehouses
Power Generation
Commercial Buildings
Automotive
Renewables
Food & Beverage
Oil & Gas
Service
BIM Library
Downloads
RFQ Generator
Contractor Tools
Rep Locator
Contacts
Agent Portal
Home
Series 6 Trough Tray
Steel Series 6 Cable Tray
Accessories
12" Tee 12"R Galvanneal
12" Tee 12"R Galvanneal
SKU:
66L12085
MSRP:
Was:
Price
Now
You save
in stock
Quantity:
Quantity:
This item ships in quantities of
1
.
Round the value to the nearest?
Round up
Add to Quote
×
Related Products
SKU: 66L12030
12" 90 Deg HB 12"R Galvanneal
Click For More
SKU: 6L12245
12" Blind End Galvanneal 6L
Click For More
SKU: 64L12245
12" Blind End Galvanneal 64L
Click For More
SKU: 266T24085-RT12
266 Series 24 x 12 x 24" 304 Ss Tee 12"R
Click For More
SKU: 67L12085
12'' Tee Cvr 12'' Rad Galvaneal
Click For More
×
OK
My Quote
×
Items
Submit a Quote