Additional Information Product Type: Ladder Straight Section pieces Short Description: 10 in Rail Height 103A Series pieces Side Rail Height: 10 inches pieces Minimum Nema Rating: 40C pieces Maximum Nema Rating: 40C pieces Material: Aluminum pieces Minimum Order Quantity: 1 pieces Country Of Origin: USA pieces