Hexagonal Bolt

Hexagonal bolt with washers and hexagonal nut.

Type Name Pack pcs.
Weight
lb/100pc
Sku
SKS 10X110 G
Hexagonal Bolt, M 10 X 110, 4.33" Length, 1.18" Thread Length, 0.39" Diameter 20 20.94 6418244
GElectro Galvanised
Technical Information
Technical Documents
Brief Instructions, KTS
Additional Information
RKS-Magic Catalog