Reducer / End Plate, 2" Height
Reducer for transitioning from one tray size to another, also used as an end plate for cable tray. When used as a reducer order the width of the differenc ewetween the two sizes. When ordering as an end plate order the width of the tray.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
RWEB 610 FS |
|
Reducer / End Plate, 2" Height, 4" Width, Strip Galvanized | 1 | 19.40 | 7109105 |
RWEB 615 FS |
|
Reducer / End Plate, 2" Height, 6" Width, Strip Galvanized | 1 | 29.98 | 7109156 |
RWEB 620 FS |
|
Reducer / End Plate, 2" Height, 8" Width, Strip Galvanized | 1 | 38.80 | 7109202 |
RWEB 630 FS |
|
Reducer / End Plate, 2" Height, 12" Width, Strip Galvanized | 1 | 56.44 | 7109296 |
RWEB 640 FS |
|
Reducer / End Plate, 2" Height, 16" Width, Strip Galvanized | 1 | 73.85 | 7109407 |
RWEB 650 FS |
|
Reducer / End Plate, 2" Height, 20" Width, Strip Galvanized | 1 | 91.49 | 7109504 |
RWEB 660 FS |
|
Reducer / End Plate, 2" Height, 24" Width, Strip Galvanized | 1 | 109.13 | 7109601 |
RWEB 610 DD |
|
Reducer / End Plate, 2" Height, 4" Width, Double Dipped | 1 | 18.96 | 7106106 |
RWEB 615 DD |
|
Reducer / End Plate, 2" Height, 6" Width, Double Dipped | 1 | 29.54 | 7106110 |
RWEB 620 DD |
|
Reducer / End Plate, 2" Height, 8" Width, Double Dipped | 1 | 38.58 | 7106114 |
RWEB 630 DD |
|
Reducer / End Plate, 2" Height, 12" Width, Double Dipped | 1 | 56.00 | 7106118 |
RWEB 640 DD |
|
Reducer / End Plate, 2" Height, 16" Width, Double Dipped | 1 | 72.75 | 7106122 |
Strip Galvanised
Double-Dip