Light Duty Wall Bracket

Light-duty wall and support bracket for screwless mesh cable tray fastening.
Including truss-head bolt M10 x 25 for fastening to
U supports.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
WM04300 |
|
Light Duty Wall Bracket, 4" (110 mm) | 30 | 28.00 | 6424600 |
WM08300 |
|
Light Duty Wall Bracket, 8" (210 mm) | 30 | 53.79 | 6424608 |
WM12300 |
|
Light Duty Wall Bracket, 12" (310 mm) | 30 | 110.90 | 6424616 |
Strip Galvanised