US 3 Support
Suspended support (U profile) of dimensions 50x30mm with welded head plate.
For fastening to horizontal concrete ceilings and steel girders. In the case of bracket mounting on both sides, or when mounting the bracket at the end of the support, use the spacer of type DSK25.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
US 3 K 20 FT |
|
US 3 Support, 0.65' Length, Hot Dipped | 1 | 111.33 | 6342351 |
US 3 K 30 FT |
|
US 3 Support, 0.98' Length, Hot Dipped | 1 | 141.98 | 6342353 |
US 3 K 40 FT |
|
US 3 Support, 1.31' Length, Hot Dipped | 1 | 172.62 | 6342355 |
US 3 K 50 FT |
|
US 3 Support, 1.64' Length, Hot Dipped | 1 | 203.49 | 6342357 |
US 3 K 60 FT |
|
US 3 Support, 1.96' Length, Hot Dipped | 1 | 234.13 | 6342359 |
US 3 K 70 FT |
|
US 3 Support, 2.29' Length, Hot Dipped | 1 | 265.00 | 6342362 |
US 3 K 80 FT |
|
US 3 Support, 2.62' Length, Hot Dipped | 1 | 295.64 | 6342364 |
US 3 K 90 FT |
|
US 3 Support, 2.95' Length, Hot Dipped | 1 | 325.84 | 6342366 |
US 3 K 100 FT |
|
US 3 Support, 3.28' Length, Hot Dipped | 1 | 357.15 | 6342368 |
US 3 K 110 FT |
|
US 3 Support, 3.60' Length, Hot Dipped | 1 | 387.79 | 6342370 |
US 3 K 120 FT |
|
US 3 Support, 3.93' Length, Hot Dipped | 1 | 418.66 | 6342372 |
Hot-Dipped Galvanised
Description
Suspended support (U profile) of dimensions 50x30mm with welded head plate.
For fastening to horizontal concrete ceilings and steel girders. In the case of bracket mounting on both sides, or when mounting the bracket at the end of the support, use the spacer of type DSK25.