Assembly Angle 90°
![CE](/Images/Uploads/2013/12/12/201312121249029921736_798152571.png)
Each with two clamps of type KS 23/35.
90 Degree installation profile, vertical, for C mesh cable tray and GR-Magic mesh cable tray with a side height of 55mm.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
WM90ASM1G |
|
Assembly Angle 90° - 6.69" (170 mm), Hot Dipped Galvanised | 20 | 59.50 | 6017347 |
WM90ASM2G |
|
Assembly Angle 90° - 9.05" (230 mm), Hot Dipped Galvanised | 20 | 78.04 | 6017355 |
WM90ASM1T |
|
Assembly Angle 90° - 6.69" (170 mm), Stainless Steel, grade 304 | 20 | 59.52 | 6016278 |
WM90ASM2T |
|
Assembly Angle 90° - 9.05" (230 mm), Stainless Steel, grade 304 | 20 | 76.50 | 6016308 |
Hot-Dipped Galvanised
Stainless Steel 304