Tee Bolt Assembly
![CE](/Images/Uploads/2013/12/12/201312121249029921736_798152571.png)
Screwed version of joint connector for wire mesh tray.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
WMTB620S |
|
Tee Bolt Assembly - G | 20 | 6.60 | 6016596 |
WMTB620G |
|
Tee Bolt Assembly - FT | 20 | 6.60 | 6016634 |
WMB626S |
|
Tee Bolt Assembly - 6.0mm wire thickness - G | 20 | 11.20 | 6016589 |
WMTB620T |
|
Tee Bolt Assembly - V2A | 20 | 11.20 | 6016642 |
WMTB620Z |
|
Tee Bolt Assembly - V4A | 20 | 6.61 | 6016648 |
Electro Galvanised
Hot-Dipped Galvanised
Stainless Steel 304
Stainless Steel 316